SNAS781G October 2020 – September 2023 REF70
PRODMIX
For this design example, use the reference op amp recommendation listed in Table 10-2 for the buffer circuit.
| SELECTION PARAMETERS | OP AMPS |
|---|---|
| Low voltage and current noise | OPA211, OPA827, OPA828 |
| Low offset and drift | OPA189 |
The REF70 turn-on time is dependent on the output capacitor. In certain applications that require a fast turn-on can require a smaller output capacitor as shown in Figure 10-4
Figure 10-4 REF70 Turn-on TimeFor DAC designs that do not have the RCM feature, use Figure 10-5 as it in generates the negative reference circuit to create the VREFN. More details on this type of design can be found in SBAA322.
Figure 10-5 Basic Force and Sense
Reference Drive Circuit Connections