SNAS781G October 2020 – September 2023 REF70
PRODMIX
Thermal hysteresis is measured with the REF70 soldered to a PCB, similar to a real-world application. Thermal hysteresis for the device is defined as the change in output voltage after operating the device at 25°C, cycling the device through the specified temperature range, and returning to 25°C. This can be seen in Figure 8-6 to Figure 8-8. Hysteresis can be expressed by Equation 1:

where