SCASE43 November 2024 SN74AC596-Q1
PRODUCTION DATA
The open-drain outputs to this device have negative clamping diodes only as depicted in Figure 7-3, and the push-pull outputs to this device have both positive and negative clamping diodes as depicted in Figure 7-4. The inputs to this device have both positive and negative clamping diodes as depicted in both previously referenced figures.
Voltages beyond the values specified in the Absolute Maximum Ratings table can cause damage to the device. The input and output voltage ratings may be exceeded if the input and output clamp-current ratings are observed.
Figure 7-3 Electrical Placement of Clamping
Diodes for Each Input and Open-Drain Output
Figure 7-4 Electrical Placement of Clamping
Diodes for Each Input and Push-Pull Output