SCASE43 November 2024 SN74AC596-Q1
PRODUCTION DATA
Phase relationships between waveforms were chosen arbitrarily for the examples listed in the following table. All input pulses are supplied by generators having the following characteristics: PRR ≤ 1MHz, ZO = 50Ω, tt < 2.5ns.
For clock inputs, fmax is measured when the input duty cycle is 50%.
The outputs are measured individually with one input transition per measurement.
| TEST | S1 | RL | CL | ΔV | VCC |
|---|---|---|---|---|---|
| tPLZ, tPZL | CLOSED | 1kΩ | 50pF | 0.15V | ≤ 2.5V |
| tPLZ, tPZL | CLOSED | 1kΩ | 50pF | 0.3V | > 2.5V |

Figure 6-3 Voltage Waveforms, Pulse
Duration


Figure 6-4 Voltage Waveforms, Setup
and Hold Times