SCASE43 November 2024 SN74AC596-Q1
PRODUCTION DATA
Logic Diagram (Positive Logic) for the SN74HCS596 describes the SN74AC596-Q1, an 8-bit shift register that feeds an 8-bit D-type storage register. Both the shift register clock (SRCLK) and storage register clock (RCLK) are positive-edge triggered. If both clocks are connected together, the shift register always is one clock pulse ahead of the storage register. Outputs QA through QH are controlled by the output enable (OE) input and have open-drain outputs. The serial output QH’ is always active and has a push-pull output architecture.