SLVSJX2 September 2025 SN74ACT2G101-Q1
PRODUCTION DATA
In this application, the SN74ACT2G101-Q1 is used to read in two different active-high fault signals (FAULT1, FAULT2) and latch an output signal (LATCHED FAULT) high when the boolean logic FAULT1 OR FAULT2 has a rising edge.
At power-up, the initial state of the flip-flop is unknown. To give it a defined state of zero, the device can be cleared by applying a low signal to the clear (CLR) input.