SLVSJX2 September 2025 SN74ACT2G101-Q1
PRODUCTION DATA
| PARAMETER | DESCRIPTION | CONDITION | VCC | -40°C to 125°C | UNIT | |
|---|---|---|---|---|---|---|
| MIN | MAX | |||||
| fclock | Clock frequency | 5V ± 0.5V | 120 | MHz | ||
| tW | Pulse duration | CLR low | 5V ± 0.5V | 4 | ns | |
| CLKx | 5V ± 0.5V | 4 | ||||
| tSU | Set up time | D before any CLKx | 5V ± 0.5V | 5 | ns | |
| CLR high before any CLKx | 5V ± 0.5V | 0 | ns | |||
| tCLKX_SU | Set up time between CLKx inputs | CLKA input pin relative to CLKB, CLKC and CLKD pins | 5V ± 0.5V | 8 | ns | |
| CLKB input pin relative to CLKA, CLKC and CLKD pins | 5V ± 0.5V | 4 | ns | |||
| CLKC input pin relative to CLKA, CLKB and CLKD pins | 5V ± 0.5V | 4 | ns | |||
| CLKD input pin relative to CLKA, CLKB and CLKC pins | 5V ± 0.5V | 4 | ns | |||
| tH | Hold time | D before any CLKx | 5V ± 0.5V | 4 | ns | |