SLVSJX2 September 2025 SN74ACT2G101-Q1
PRODUCTION DATA
| MIN | MAX | UNIT | |||
|---|---|---|---|---|---|
| VCC | Supply voltage | 4.5 | 5.5 | V | |
| VI | Input Voltage | 0 | VCC | V | |
| VO | Output Voltage | 0 | VCC | V | |
| IOH | High-level output current | –24 | mA | ||
| IOL | Low-level output current | 24 | mA | ||
| TA | Operating free-air temperature | –40 | 125 | °C | |