SLVSJX2 September 2025 SN74ACT2G101-Q1
PRODUCTION DATA
The SN74ACT2G101-Q1 contains two independent D-type flip-flops. Each channel has separate data (D) and asynchronous active-low clear (CLR) inputs, output (Q), as well as configurable clock inputs (CLKA, CLKB, CLKC, CLKD). The clock inputs utilize combinational logic to provide a variety of possible logic combinations, including common 2-input gates as well as inverted and non-inverted configurations.