SCES883C December 2018 – September 2020 SN74AXCH1T45
PRODUCTION DATA
PARAMETER | FROM | TO | Test Conditions | B-Port Supply Voltage (VCCB) | UNIT | ||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
0.7 ± 0.05 V | 0.8 ± 0.04 V | 0.9 ± 0.045 V | 1.2 ± 0.1 V | 1.5 ± 0.1 V | 1.8 ± 0.15 V | 2.5 ± 0.2 V | 3.3 ± 0.3 V | ||||||||||||||
MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | ||||||
tpd | Propagation delay | A | B | –40°C to 85°C | 0.5 | 181 | 0.5 | 119 | 0.5 | 85 | 0.5 | 51 | 0.5 | 49 | 0.5 | 52 | 0.5 | 65 | 0.5 | 152 | ns |
–40°C to 125°C | 0.5 | 181 | 0.5 | 119 | 0.5 | 85 | 0.5 | 51 | 0.5 | 49 | 0.5 | 52 | 0.5 | 65 | 0.5 | 152 | |||||
B | A | –40°C to 85°C | 0.5 | 181 | 0.5 | 162 | 0.5 | 136 | 0.5 | 96 | 0.5 | 91 | 0.5 | 89 | 0.5 | 88 | 0.5 | 88 | |||
–40°C to 125°C | 0.5 | 181 | 0.5 | 162 | 0.5 | 136 | 0.5 | 96 | 0.5 | 91 | 0.5 | 89 | 0.5 | 88 | 0.5 | 88 | |||||
tdis | Disable time | DIR | A | –40°C to 85°C | 0.5 | 152 | 0.5 | 152 | 0.5 | 152 | 0.5 | 152 | 0.5 | 152 | 0.5 | 152 | 0.5 | 152 | 0.5 | 152 | ns |
–40°C to 125°C | 0.5 | 152 | 0.5 | 152 | 0.5 | 152 | 0.5 | 152 | 0.5 | 152 | 0.5 | 152 | 0.5 | 152 | 0.5 | 152 | |||||
DIR | B | –40°C to 85°C | 0.5 | 170 | 0.5 | 127 | 0.5 | 102 | 0.5 | 48 | 0.5 | 42 | 0.5 | 46 | 0.5 | 58 | 0.5 | 108 | |||
–40°C to 125°C | 0.5 | 170 | 0.5 | 127 | 0.5 | 102 | 0.5 | 48 | 0.5 | 42 | 0.5 | 46 | 0.5 | 58 | 0.5 | 108 | |||||
ten | Enable time | DIR | A | –40°C to 85°C | 0.5 | 343 | 0.5 | 278 | 0.5 | 231 | 0.5 | 141 | 0.5 | 132 | 0.5 | 134 | 0.5 | 144 | 0.5 | 193 | ns |
–40°C to 125°C | 0.5 | 343 | 0.5 | 278 | 0.5 | 231 | 0.5 | 141 | 0.5 | 132 | 0.5 | 134 | 0.5 | 144 | 0.5 | 193 | |||||
DIR | B | –40°C to 85°C | 0.5 | 326 | 0.5 | 257 | 0.5 | 222 | 0.5 | 194 | 0.5 | 191 | 0.5 | 191 | 0.5 | 197 | 0.5 | 277 | |||
–40°C to 125°C | 0.5 | 326 | 0.5 | 257 | 0.5 | 222 | 0.5 | 194 | 0.5 | 191 | 0.5 | 191 | 0.5 | 197 | 0.5 | 277 |