SCES351Y July 2001 – October 2025 SN74LVC1G17
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| PARAMETER | FROM (INPUT) | TO (OUTPUT) | –40°C TO 125°C | UNIT | |||||||
|---|---|---|---|---|---|---|---|---|---|---|---|
| VCC = 1.8V ± 0.15V | VCC = 2.5V ± 0.2V | VCC = 3.3V ± 0.3V | VCC = 5V ± 0.5V | ||||||||
| MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | ||||
| tpd | A | Y | 3.8 | 13 | 2 | 8 | 1.8 | 6.5 | 1.2 | 6 | ns |