over operating free-air temperature range (unless
otherwise noted)(1)
|
|
MIN |
MAX |
UNIT |
| VCC |
Supply voltage range |
–0.5 |
6.5 |
V |
| VI |
Input voltage range(2) |
–0.5 |
6.5 |
V |
| VO |
Voltage range applied to any output in the
high-impedance or power-off state(2) |
–0.5 |
6.5 |
V |
| VO |
Voltage range applied to any output in the
high or low state(2)(3) |
–0.5 |
VCC + 0.5 |
V |
| IIK |
Input clamp current |
VI < 0 |
|
–50 |
mA |
| IOK |
Output clamp current |
VO < 0 |
|
–50 |
mA |
| IO |
Continuous output current |
|
|
±50 |
mA |
|
Continuous current through VCC
or GND |
|
|
±100 |
mA |
| Tstg |
Storage temperature range |
|
–65 |
150 |
°C |
(1) Operation outside the Absolute Maximum Ratings may cause permanent
device damage. Absolute Maximum Ratings do not imply functional operation
of the device at these or any other conditions beyond those listed under
Recommended Operating Conditions. If used outside the Recommended
Operating Conditions but within the Absolute Maximum Ratings, the
device may not be fully functional, and this may affect device reliability,
functionality, performance, and shorten the device lifetime.
(2) The input and output negative-voltage ratings may be exceeded if the input and output current ratings are observed.
(3) The value of VCC is provided in the Recommended Operating Conditions table.