SNLS693B December 2021 – December 2023 SN75LVPE5412
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | RESERVED | R | 0x0 | Reserved |
6 | rst_i2c_regs | R/W/SC | 0x0 | Device reset control: Reset all I2C registers to default values (self-clearing). |
5 | rst_i2c_mas | R/W/SC | 0x0 | Reset I2C Primary (self-clearing). |
4-0 | RESERVED | R | 0x0000 | Reserved |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-4 | RESERVED | R | 0x0001 | Reserved |
3 | device_id0_3 | R | 0x1 | Device ID0 [3:1]: 111 |
2 | device_id0_2 | R | 0x1 | see MSB |
1 | device_id0_1 | R | 0x1 | see MSB |
0 | RESERVED | R | X | Reserved |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | device_id[7] | R | 0x0 | Device ID 0010 1000: SN75LVPE5412 |
6 | device_id[6] | R | 0x0 | see MSB |
5 | device_id[5] | R | 0x1 | see MSB |
4 | device_id[4] | R | 0x0 | see MSB |
3 | device_id[3] | R | 0x1 | see MSB |
2 | device_id[2] | R | 0x0 | see MSB |
1 | device_id[1] | R | 0x0 | see MSB |
0 | device_id[0] | R | 0x1 | see MSB |