SNLS693B December 2021 – December 2023 SN75LVPE5412
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| MIN | MAX | UNIT | ||
|---|---|---|---|---|
| VCCABSMAX | Supply voltage (VCC) | –0.5 | 4.0 | V |
| VIOCMOS,ABSMAX | 3.3V LVCMOS and open drain I/O voltage | –0.5 | 4.0 | V |
| VIO5LVL,ABSMAX | 5-level input I/O voltage | –0.5 | 2.75 | V |
| VIOHS-RX,ABSMAX | High-speed I/O voltage (RXnP, RXnN) | –0.5 | 3.2 | V |
| VIOHS-TX,ABSMAX | High-speed I/O voltage (TXnP, TXnN) | –0.5 | 2.75 | V |
| TJ,ABSMAX | Junction temperature | 150 | °C | |
| Tstg | Storage temperature range | –65 | 150 | °C |