SLASFD9 April 2025 TAC5301-Q1
PRODUCTION DATA
Table 8-1 lists the design parameters for this application.
| PARAMETER | VALUE |
|---|---|
| AVDD | 3.3V |
| HVDD | 5.6V to 12V |
| IOVDD | 1.2V or 1.8V or 3.3V |
| AVDD supply current consumption | 24.5mA, with AVDD = 3.3V (MICBIAS on, PLL on, mono recording and playback, fs = 48kHz) |
| HVDD supply current consumption | 1.1mA, with HVDD = 11V |
| IOVDD supply current consumption | 0.3mA, with IOVDD = 3.3V |
| Maximum MICBIAS current | 30mA |
| Load on OUT1M, OUT1P, OUT2M, OUT2P | >600ohms |