SLASF99A December 2023 – November 2025 TAS5827
PRODUCTION DATA
The TAS5827 device requires two power supplies for proper operation. A high-voltage supply calls PVDD is required to power the output stage of the speaker amplifier and its associated circuitry. Additionally, one low-voltage power supply which is calls DVDD is required to power the various low-power portions of the device. The allowable voltage range for both PVDD and DVDD supply are listed in the Recommended Operating Conditions table. The two power supplies do not have a required power up sequence. The power supplies can be powered on in any order.