SLOSE73A June 2021 – November 2021 TAS6424E-Q1
PRODUCTION DATA
A sequential data-write transfer is identical to a single-byte data-write transfer except that multiple data bytes are transmitted by the primary to the device as shown in Figure 9-11. After receiving each data byte, the device responds with an acknowledge bit and the I2C subaddress is automatically incremented by one.
Figure 9-11 Sequential Write Transfer