SCPS282B December 2022 – November 2023 TCA39416
PRODUCTION DATA
The TCA39416 can be used to bridge the digital-switching compatibility gap between two voltage nodes to successfully interface logic threshold levels found in electronic systems. It should be used in a point-to-point topology for interfacing devices or systems operating at different interface voltages with one another. The primary target application use is for interfacing with I3C push-pull drivers or open-drain drivers on the data I/Os such as I2C or SMBus, where the data is bidirectional and no control signal is available.