SCPS282B December 2022 – November 2023 TCA39416
PRODUCTION DATA
PARAMETER | FROM (INPUT) |
TO (OUTPUT) |
TEST CONDITIONS | MIN | TYP | MAX | UNIT |
---|---|---|---|---|---|---|---|
tPHL | A | B | VCCA = 0.72 V | 8 | 20 | ns | |
VCCA = 0.8 V | 7 | 18 | |||||
VCCA = 1.0 V | 4 | 13 | |||||
VCCA = 1.2 V | 2 | 9 | |||||
VCCA = 1.8 V | 1 | 5 | |||||
tPLH | A | B | VCCA = 0.72 V | 8 | 30 | ns | |
VCCA = 0.8 V | 6 | 16 | |||||
VCCA = 1.0 V | 3 | 10 | |||||
VCCA = 1.2 V | 2 | 8 | |||||
VCCA = 1.8 V | 0.5 | 4 | |||||
tPHL | B | A | VCCB = 0.72 V | 9 | 18 | ns | |
VCCB = 0.8 V | 8 | 15 | |||||
VCCB = 1.0 V | 8 | 16 | |||||
VCCB = 1.2 V | 2 | 17 | |||||
VCCB = 1.8 V | 2 | 18 | |||||
tPLH | B | A | VCCB = 0.72 V | 9 | 35 | ns | |
VCCB = 0.8 V | 2 | 18 | |||||
VCCB = 1.0 V | 1 | 16 | |||||
VCCB = 1.2 V | 0.5 | 15 | |||||
VCCB = 1.8 V | 0.5 | 14 | |||||
tSK(O)-RISE | Rising Channel-to-channel skew (Propagation) | 3 | ns | ||||
tSK(O)-FALL | Falling Channel-to-channel skew (Propagation) | 3 | ns | ||||
ten | OE | A or B | 250 | ns | |||
tdis | OE | A or B | 350 | ns | |||
trA | B-port | A-port | VCCA = 0.72 V | 18 | 42 | ns | |
VCCA = 0.8 V | 5 | 22 | |||||
VCCA = 1.0 V | 4 | 15 | |||||
VCCA = 1.2 V | 2 | 12 | |||||
VCCA = 1.8 V | 1.5 | 9 | |||||
trB | A-port | B-port | VCCB = 0.72 V | 6 | 34 | ns | |
VCCB = 0.8 V | 4 | 21 | |||||
VCCB = 1.0 V | 3 | 15 | |||||
VCCB = 1.2 V | 2 | 13 | |||||
VCCB = 1.8 V | 1.5 | 8 | |||||
tfA | B-port | A-port | VCCA = 0.72 V | 4 | 12 | ns | |
VCCA = 0.8 V | 4 | 11 | |||||
VCCA = 1.0 V | 3 | 11 | |||||
VCCA = 1.2 V | 3 | 11 | |||||
VCCA = 1.8 V | 4 | 12 | |||||
tfB | A-port | B-port | VCCB = 0.72 V | 4 | 9 | ns | |
VCCB = 0.8 V | 4 | 9 | |||||
VCCB = 1.0 V | 3 | 10 | |||||
VCCB = 1.2 V | 3 | 11 | |||||
VCCB = 1.8 V | 2 | 11 | |||||
fdata | Data rate | 0.06 | 26 | Mbps |