SCPS282B December 2022 – November 2023 TCA39416
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS |
VCCA | VCCB | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|---|---|
| VUVLO_RISE | UVLO Rising Threshold | VUVLO for VCCA and VCCB are independent | 0 V to 1.98 V | 0 V to 1.98 V | 0.3 | 0.55 | 0.65 | V |
| VUVLO_FALL | UVLO Falling Threshold | VUVLO for VCCA and VCCB are independent | 0 V to 1.98 V | 0 V to 1.98 V | 0.25 | 0.5 | 0.6 | V |
| VRTA 4 | RTA Activation Threshold | 0.72 V to 1.98 V | 0.72 V to 1.98 V | VCCI × 0.30 | VCCI × 0.45 | V | ||
| VFTA 4 | FTA Activation Threshold | 0.72 V to 1.98 V | 0.72 V to 1.98 V | VCCI × 0.40 | VCCI × 0.70 | V | ||
| RPU | VI = VCC – 0.15 V | 0.72 V to 1.98 V | 0.72 V to 1.98 V | 7.5 | 10 | 15 | kΩ | |
| II | OE | VI = VCCA or GND | 0.72 V to 1.98 V | 0.72 V to 1.98 V | ±0.1 | ±1 | μA | |
| IOZ | A or B port | OE less than VIL | 0.72 V to 1.98 V | 0.72 V to 1.98 V | 0 | ±2.5 | μA | |
| Ioff | A port | VI =
1.98 V, VO = 0 V (TA ≤ 85℃) |
0 V | 0 V to 1.98 V | ±0.1 | ±0.5 | μA | |
| B port | VI =
1.98 V, VO = 0 V (TA ≤ 85℃) |
0 V to 1.98 V | 0 V | ±0.1 | ±0.5 | |||
| A port | VI =
1.98 V, VO = 0 V (TA ≤ 125℃) |
0 V | 0 V to 1.98 V | ±0.1 | ±2.5 | |||
| B port | VI = 1.98 V, VO = 0 V (TA ≤ 125℃) | 0 V to 1.98 V | 0 V | ±0.1 | ±2.5 | |||
| ICC_OFF | VCCA | VI =
VO = 0 V to 1.98 V, IO = 0, OE = 0 V |
0.72 V to 1.98 V | 0.72 V to 1.98 V | 2.5 | 20 | μA | |
| VCCB | VI =
VO = 0 V to 1.98 V, IO = 0, OE = 0 V |
2.5 | 20 | |||||
| ICCA | VI = VO = 0 V or VCCI, IO = 0, OE = VCCA |
0.72 V | 0.72 V to 1.98 V | 1.5 | 40 | μA | ||
| 1.1 V | 1.1 V to 1.98 V | 2 | 25 | |||||
| 1.32 V | 1.32 V to 1.98 V | 3 | 25 | |||||
| 1.98 V | 1.98 V | 4 | 28 | |||||
| ICCB | VI = VO = 0 V or VCCI, IO = 0, OE = VCCA |
0.72 V | 0.72 V to 1.98 V | 1 | 24 | μA | ||
| 1.1 V | 1.1 V to 1.98 V | 1.5 | 26 | |||||
| 1.32 V | 1.32 V to 1.98 V | 2 | 26 | |||||
| 1.98 V | 1.98 V | 2.5 | 28 | |||||
| ICCA + ICCB | VI = VO = 0 V or VCCI, IO = 0, OE = VCCA |
0.72 V | 0.72 V to 1.98 V | 1 | 46 | μA | ||
| 1.1 V | 1.1 V to 1.98 V | 2 | 48 | |||||
| 1.32 V | 1.32 V to 1.98 V | 4 | 48 | |||||
| 1.98 V | 1.98 V | 6 | 54 | |||||
| Ron | VI = 0.1 V, IO = 2 mA | 1.8 V | 1.8 V | 8 | 20 | Ω | ||
| VI = 0.1 V, IO = 2 mA | 0.8 V, 1.8 V | 1.8 V, 0.8 V | 10 | 28 | ||||
| VI = 0.1 V, IO = 2 mA | 1.2 V, 1.8 V | 1.8 V, 1.2 V | 8 | 18 | ||||
| CI | OE | 1.98 V | 1.98 V | 2 | 3 | pF | ||
| Cio | A or B port | 0 V, 1 V, 1.98 V | 0 V, 1 V, 1.98 V | 4 | 8 | pF | ||