SCPS282B December 2022 – November 2023 TCA39416
PRODUCTION DATA
In TCA39416, each A-port I/O has an internal 10-kΩ pull up resistor to VCCA, and each B-port I/O has an internal 10-kΩ pull up resistor to VCCB. The internal pull ups of the TCA39416 are controlled by their respective supplies. The resistors have back-biasing protection, so that if a supply is off, the current cannot flow through the resistors back into the supply. When both A and B side supply is above VUVLO_RISE and OE is high, the pull up resistors are enabled when the bus is high.