SLLSFL9A July 2021 – December 2021 TCAN1046A-Q1
PRODUCTION DATA
The TCAN1046A-Q1 transceiver can be used in applications with a host controller or FPGA that includes the link layer portion of the CAN protocol. Figure 9-1 shows a typical configuration for 5 V controller applications. The bus termination is shown for illustrative purposes.