SLLSFL9A July 2021 – December 2021 TCAN1046A-Q1
PRODUCTION DATA
The STB1 and STB2 are input pins used for mode control of the TCAN1046A-Q1. STB1 and STB2 can be supplied from either the system processor or from a static system voltage source. If normal mode is the only intended mode of operation than the STB pins can be tied directly to GND.