SLLSFL9A July 2021 – December 2021 TCAN1046A-Q1
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| ICC | Supply current Normal mode |
Dominant One Channel(1) |
TCAN1046A: STB1 = STB2 = 0 V TXDx = 0 V, TXDy = VCC2 RL1 = RL2 = 60 Ω, CL = open; See Figure 7-1 |
50 | 77.5 | mA | |
| Dominant One Channel(1) |
TCAN1046A: STB1 = STB2 = 0 V TXDx = 0 V, TXDy = VCC2 RL1 = RL2 = 50 Ω, CL = open; See Figure 7-1 |
55 | 87.5 | mA | |||
| Dominant Two channels(1) |
TCAN1046A: STB1 = STB2 = 0 V TXDx = TXDy = 0 V RL1 = RL2 = 60 Ω, CL = open; See Figure 7-1 |
95 | 140 | ||||
| Dominant Two channels(1) |
TCAN1046A: STB1 = STB2 = 0 V TXDx = TXDy = 0 V RL1 = RL2 = 50 Ω, CL = open; See Figure 7-1 |
100 | 160 | ||||
| Recessive Two channels |
TCAN1046A: STB1 = STB2 = 0 V TXDx =VCC1, TXDy = VCC2 RL1 = RL2 = 50 Ω, CL = open; See Figure 7-1 |
10 | 15 | mA | |||
| CANx dominant with bus fault CANy recessive(1)(2) |
TCAN1046A: STB1 = STB2 = 0 V TXDx =VCC1, TXDy = VCC2 CANHx = CANLx = ±25 V RLx = open, RLy = 50 Ω, CL = open; See Figure 7-1 |
90 | 137.5 | mA | |||
| CANx dominant with bus fault CANy dominant(1)(2) |
TCAN1046A: STB1 = STB2 = 0 V TXDx = TXDy = 0 V CANHx = CANLx = ±25 V RLx = open, RLy = 50 Ω, CL = open; See Figure 7-1 |
135 | 210 | mA | |||
| CANx and CANy dominant with bus fault(1)(2) | TCAN1046A: STB1 = STB2 = 0 V TXDx = TXDy = 0 V CANH1 = CANL1 = ±25 V CANH2 = CANL2 = ±25 V RLx = RLy = open , CL = open; See Figure 7-1 |
170 | 260 | mA | |||
| Supply current Standby mode |
TCAN1046A: STB1 =VCC1, STB2 = VCC2 TXDx =VCC1, TXDy = VCC2 RLx = RLy = 60 Ω, CL = open See Figure 7-1 |
17.5 | 32 | µA | |||
| UVCC | Rising undervoltage detection on VCC1/2 | 4.2 | 4.4 | V | |||
| Falling undervoltage detection on VCC1/2 | 3.5 | 4 | 4.25 | V | |||
| VHYS(UVCC) | Hysteresis voltage on UVCC1/2 | 200 | mV | ||||