SLLSF80B October 2019 – March 2022 TCAN1144-Q1 , TCAN1145-Q1 , TCAN1146-Q1
PRODUCTION DATA
SW_ID2 is shown in Figure 10-63 and described in Table 10-44.
Return to Summary Table.
Extended ID bits 9:2 for TCAN1145-Q1 and TCAN1146-Q1
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| EXT_ID_9:2 | |||||||
| R/W-00h | |||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7-0 | EXT_ID_9:2 | R/W | 00h | Extended ID bits 9:2 |