SLLSF80B October 2019 – March 2022 TCAN1144-Q1 , TCAN1145-Q1 , TCAN1146-Q1
PRODUCTION DATA
INT_ENABLE_3 is shown in Figure 10-86 and described in Table 10-67.
Return to Summary Table.
Interrupt masks for INT_3; All interrupt masks are for TCAN1146-Q1. Watchdog and CAN bus interrupt masks are for TCAN1144-Q1. Selective wake interrupt masks are for TCAN1145-Q1
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| SPIERR_ENABLE | SWERR_ENABLE | FSM_ENABLE | RSVD | ||||
| R/W-1b | R/W-0b | R/W-1b | R-00000b | ||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7 | SPIERR_ENABLE | R/W | 1b | SPI error interrupt enable |
| 6 | SWERR_ENABLE | R/W | 0b | Selective wake error enable |
| 5 | FSM_ENABLE | R/W | 1b | Fail-safe mode enable |
| 4-0 | RSVD | R | 00000b | Reserved |