SLLSF80B October 2019 – March 2022 TCAN1144-Q1 , TCAN1145-Q1 , TCAN1146-Q1
PRODUCTION DATA
| VALUE | UNIT | |||
|---|---|---|---|---|
| V(ESD) | Electrostatic discharge per IEC 62228-3(1) | Contact discharge | ±8000 | V |
| Indirect ESD discharge | ±15000 | V | ||
| V(ESD) | Electrostatic discharge per SAE J2962-2(2) | Contact discharge | ±8000 | V |
| Air-gap discharge | ±15000 | |||
| ISO 7637-2 and IEC 62215-3 Transients per IEC 62228-3, CANH/L, VSUP and WAKE(3) | Pulse 1 | -100 | V | |
| Pulse 2 | 75 | |||
| Pulse 3a | -150 | |||
| Pulse 3b | 100 | |||
| ISO 7637-3 Slow Transient Pulse CAN bus terminals to GND per SAE J2962-2(4) | Direct coupling capacitor "slow transient pulse" with 100 nF coupling capacitor - powered | ±30 | V | |