SLLSF80B October 2019 – March 2022 TCAN1144-Q1 , TCAN1145-Q1 , TCAN1146-Q1
PRODUCTION DATA
SWE_DIS is shown in Figure 10-57 and described in Table 10-38.
Return to Summary Table.
Disabled the sleep wake error timer. Does not disable the timer for power on.
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| SWE_DIS | RESERVED | CANSLNT_SWE_DIS | RESERVED | ||||
| R/W-0b | R-0000b | R/W-1b | R-00b | ||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7 | SWE_DIS | R/W | 0b | Sleep wake error disable: NOTE: This disables the device from starting the SWE timer when coming out of sleep mode on a wake event. If this is enabled a SPI read or write must take place within the SWE timer window or the device will go back to sleep. This does not disable the function for initial power on or in case of a power on reset.
0b = Enabled 1b = Disabled |
| 6-3 | RSVD | R | 0000b | Reserved |
| 2 | CANSLNT_SWE_DIS | R/W | 1b | SWE timer will be disabled from the
CANSLNT flag and based only on tSilence 0b = Enabled 1b = Disabled |
| 1-0 | RSVD | R | 00b | Reserved |