SLLSFF2A February 2022 – June 2022 TCAN1462-Q1 , TCAN1462V-Q1
PRODUCTION DATA
The TCAN1462-Q1 devices with suffix 'V' include internal logic level translation via the VIO logic supply terminal to allow for interfacing directly to 1.8 V, 2.5 V, or 3.3 V controllers. The transceivers support low power standby mode which allows remote wake-up via CAN bus compliant with ISO 11898-2:2016 defined wake-up pattern (WUP). The device family also includes many protection features such as undervoltage detection, thermal shutdown (TSD), driver dominant timeout (TXD DTO), and ±58 V bus fault protection.