SLLSF91A December 2018 – January 2020 TCAN4550
PRODUCTION DATA.
This register block provided the device name and revision level. It provides all the interrupt flags as well.
ADDRESS | REGISTER | TCAN4550
VALUE |
ACCESS |
---|---|---|---|
‘h0000 | DEVICE_ID[7:0] "T" | 54 | R |
DEVICE_ID[15:8] "C" | 43 | R | |
DEVICE_ID[23:16] "A" | 41 | R | |
DEVICE_ID[31:24] "N" | 4E | R | |
‘h0004 | DEVICE_ID[39:32] "4" | 34 | R |
DEVICE_ID[47:40] "5" | 35 | R | |
DEVICE_ID[55:48] "5" | 35 | R | |
DEVICE_ID[63:56] "0" | 30 | R | |
‘h0008 | SPI_2_revision, 8’h00 (Reserved), REV_ID Major, REV_ID Minor REV_ID Major | 00 | R |
‘h000C | Status | 00 | R |
Access Type | Code | Description |
---|---|---|
Read Type | ||
R | R | Read |
Write Type | ||
W | W | Write |
WC | W | Write |
Reset or Default Value | ||
-n | Value after reset or the default value | |
U | U | Undefined |