SPRSP79C February 2023 – November 2025 TDA4AH-Q1 , TDA4AP-Q1 , TDA4VH-Q1 , TDA4VP-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| SIGNAL NAME [1] | PIN TYPE [2] | DESCRIPTION [3] | ALY PIN [4] |
|---|---|---|---|
| MCU_HYPERBUS0_CK | O | Hyperbus Differential Clock (positive) | E32 |
| MCU_HYPERBUS0_CKn | O | Hyperbus Differential Clock (negative) | D32 |
| MCU_HYPERBUS0_INTn | I | Hyperbus Interrupt (active low) | C32, F31 |
| MCU_HYPERBUS0_RESETn | O | Hyperbus Reset (active low) Output | A33 |
| MCU_HYPERBUS0_RESETOn | I | Hyperbus Reset Status Indicator (active low) from Hyperbus Memory | B34, C31 |
| MCU_HYPERBUS0_RWDS | IO | Hyperbus Read-Write Data Strobe | C34 |
| MCU_HYPERBUS0_WPn | O | Hyperbus Write Protect (Not in use) | B34, C32, G33 |
| MCU_HYPERBUS0_CSn0 | O | Hyperbus Chip Select 0 | A32 |
| MCU_HYPERBUS0_CSn1 | O | Hyperbus Chip Select 1 | B34, G33 |
| MCU_HYPERBUS0_DQ0 | IO | Hyperbus Data 0 | B33 |
| MCU_HYPERBUS0_DQ1 | IO | Hyperbus Data 1 | B32 |
| MCU_HYPERBUS0_DQ2 | IO | Hyperbus Data 2 | C33 |
| MCU_HYPERBUS0_DQ3 | IO | Hyperbus Data 3 | C35 |
| MCU_HYPERBUS0_DQ4 | IO | Hyperbus Data 4 | D33 |
| MCU_HYPERBUS0_DQ5 | IO | Hyperbus Data 5 | D34 |
| MCU_HYPERBUS0_DQ6 | IO | Hyperbus Data 6 | E34 |
| MCU_HYPERBUS0_DQ7 | IO | Hyperbus Data 7 | E33 |