SPRSP79C February 2023 – November 2025 TDA4AH-Q1 , TDA4AP-Q1 , TDA4VH-Q1 , TDA4VP-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| SIGNAL NAME [1] | PIN TYPE [2] | DESCRIPTION [3] | ALY PIN [4] |
|---|---|---|---|
| MCASP1_ACLKR | IO | MCASP Receive Bit Clock | AG38 |
| MCASP1_ACLKX | IO | MCASP Transmit Bit Clock | AC34 |
| MCASP1_AFSR | IO | MCASP Receive Frame Sync | AF36 |
| MCASP1_AFSX | IO | MCASP Transmit Frame Sync | AD33 |
| MCASP1_AXR0 | IO | MCASP Serial Data (Input/Output) | AD38 |
| MCASP1_AXR1 | IO | MCASP Serial Data (Input/Output) | AC32 |
| MCASP1_AXR2 | IO | MCASP Serial Data (Input/Output) | AC37 |
| MCASP1_AXR3 | IO | MCASP Serial Data (Input/Output) | AL33 |
| MCASP1_AXR4 | IO | MCASP Serial Data (Input/Output) | AL34 |