SPRSP79C February 2023 – November 2025 TDA4AH-Q1 , TDA4AP-Q1 , TDA4VH-Q1 , TDA4VP-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| SIGNAL NAME [1] | PIN TYPE [2] | DESCRIPTION [3] | ALY PIN [4] |
|---|---|---|---|
| CSI2_RXCLKN | I | CSI Differential Receive Clock Input (negative) | AN32 |
| CSI2_RXCLKP | I | CSI Differential Receive Clock Input (positive) | AN33 |
| CSI2_RXRCALIB (1) | A | CSI Pin connected to external resistor for on-chip resistor calibration | AM31 |
| CSI2_RXN0 | I | CSI Differential Receive Input (negative) | AR36 |
| CSI2_RXN1 | I | CSI Differential Receive Input (negative) | AT38 |
| CSI2_RXN2 | I | CSI Differential Receive Input (negative) | AP35 |
| CSI2_RXN3 | I | CSI Differential Receive Input (negative) | AV37 |
| CSI2_RXP0 | I | CSI Differential Receive Input (positive) | AR35 |
| CSI2_RXP1 | I | CSI Differential Receive Input (positive) | AT37 |
| CSI2_RXP2 | I | CSI Differential Receive Input (positive) | AP34 |
| CSI2_RXP3 | I | CSI Differential Receive Input (positive) | AV36 |