SPRSP79C February 2023 – November 2025 TDA4AH-Q1 , TDA4AP-Q1 , TDA4VH-Q1 , TDA4VP-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| FIELD PARAMETER |
FIELD DESCRIPTION |
VALUES | DESCRIPTION | |
|---|---|---|---|---|
| MARKING | ORDERABLE | |||
| x | Device evolution stage(1) | X | Prototype | |
| P | Preproduction (production test flow, no reliability data) | |||
| BLANK | Production | |||
| BBBBBBBB(2) | Base production part number | J784S4(2) | Preproduction superset device | |
| TDA4VH88 | See Table 4-1, Device Comparison | |||
| TDA4AH88 | ||||
| TDA4VP88 | ||||
| TDA4AP88 | ||||
| z | Device Speed | T | See Table 6-1, Speed Grade Maximum Frequency. | |
| OTHER | Alternate speed grade | |||
| Y | Device type | G | General purpose | |
| C | General purpose, R5F Lockstep capable | |||
| 0 | High Security(3) capable | |||
| 5 | High Security(3) capable, R5F Lockstep capable | |||
| D | High Security(3) capable, R5F Lockstep capable, Customer Dev Keys. Only available on preproduction J784S4 devices. |
|||
| r | Device revision | A or BLANK | SR 1.0 | |
| PPP | Package designator | ALY | ALY FCBGA-N1414 (31 mm x 31 mm) Package | |
| c | Carrier designator | N/A | BLANK | Tray |
| N/A | R | Tape and Reel | ||
| Q1 | Automotive Designator | BLANK | Not automotive qualified. Supports TJ = –40°C to 105°C |
|
| Q1 | Meet AEC-Q100 qualification requirements, with
exceptions as specified in this document (data sheet). Supports TJ = –40°C to 125°C |
|||
| XXXXXXX | Lot Trace Code | As Marked | N/A | Lot Trace Code (LTC) |
| YYY | Production Code | As Marked | N/A | Production Code, for TI use only |
| ZZZ | Production Code | As Marked | N/A | Production Code, for TI use only |
| O | Pin One | As Marked | N/A | Pin one designator |
| G1 | ECAT | As Marked | N/A | ECAT—Green package designator |
BLANK in the symbol or part number is collapsed so there are no gaps between characters.