SLLSFO2B December 2022 – March 2024 THVD2410V , THVD2412V , THVD2450V , THVD2452V
PRODUCTION DATA
Figure 8-7 suggests a protection circuit against 1kV surge (IEC 61000-4-5) transients. Table 8-1 shows the associated bill of materials. SMAJ30CA TVS diodes are rated to operate up to 30V. This makes sure the protection diodes do not conduct if a direct RS-485 bus shorts to 24V DC industrial power rail.
| DEVICE | FUNCTION | ORDER NUMBER | MANUFACTURER(1) |
|---|---|---|---|
| XCVR | RS-485 transceiver | THVD2410V or THVD2450V | TI |
| TVS | Bidirectional 400W transient suppressor | SMAJ30CA | Littelfuse |