SGLS007G February 2003 – August 2022 TLC2272-Q1 , TLC2272A-Q1 , TLC2274-Q1 , TLC2274A-Q1
PRODUCTION DATA
| MIN | MAX | UNIT | ||
|---|---|---|---|---|
| Supply voltage, VDD+(2) | 8 | V | ||
| VDD–(2) | –8 | V | ||
| Differential input voltage, VID(3) | ±16 | V | ||
| Input voltage, VI(any input)(2) | VDD− − 0.3 | VDD+ | V | |
| Input current, II (any input) | ±5 | mA | ||
| Output current, IO | ±50 | mA | ||
| Total current into VDD+ | ±50 | mA | ||
| Total current out of VDD– | ±50 | mA | ||
| Duration of short-circuit current at (or below) 25°C(4) | Unlimited | |||
| Operating free-air temperature range, TA | –40 | 125 | °C | |
| Lead temperature 1,6 mm (1/16 inch) from case for 10 seconds | D or PW package | 260 | °C | |
| Storage temperature, Tstg | –65 | 150 | °C | |