SLOS154C December 1995 – July 2025 TLC27L1 , TLC27L1A
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| PARAMETER | TEST CONDITIONS | TA | TLC27L1C, TLC27L1AC | UNIT | ||||
|---|---|---|---|---|---|---|---|---|
| MIN | TYP | MAX | ||||||
| SR | Slew rate at unity gain | VI(PP) = 1V, RL =
1MΩ, CL = 20pF, see Figure 6-1 |
25°C | 0.05 | V/µs | |||
| 0°C | 0.05 | |||||||
| 70°C | 0.04 | |||||||
| VI(PP) = 5.5V, RL =
1MΩ, CL = 20pF, see Figure 6-1 |
25°C | 0.04 | ||||||
| 0°C | 0.05 | |||||||
| 70°C | 0.04 | |||||||
| Vn | Equivalent input noise voltage | f = 1kHz, RS = 20Ω, see Figure 6-2 | 25°C | 68 | nV/√ Hz | |||
| BOM | Maximum output swing bandwidth | VO = VOH,
CL = 20pF, RL = 1MΩ, see Figure 6-1 |
25°C | 1 | kHz | |||
| 0°C | 1.3 | |||||||
| 70°C | 0.9 | |||||||
| B1 | Unity-gain bandwidth | VI = 10mV, CL = 20pF, see Figure 6-3 | 25°C | 110 | kHz | |||
| 0°C | 110 | |||||||
| 70°C | 90 | |||||||
| φm | Phase margin | VI = 10mV, f = B1, CL = 20pF, see Figure 6-3 | 25°C | 38 | ° | |||
| 0°C | 40 | |||||||
| 70°C | 34 | |||||||