SLCS114F November 1983 – June 2025 TLC372
PRODUCTION DATA
| TA | VIO max at 25°C |
PACKAGED DEVICES | |||||
|---|---|---|---|---|---|---|---|
| SMALL OUTLINE (D)(2) | CHIP CARRIER (FK) | CERAMIC DIP (JG) | PLASTIC DIP (P) | TSSOP (PW) | CERAMIC FLAT PACK (U) | ||
| 0°C to 70°C | 5mV | TLC372CD | — | — | TLC372CP | TLC372CPW | — |
| −40°C to 85°C | 5mV | TLC372ID | — | — | TLC372IP | — | — |
| −55°C to 125°C | 5mV | TLC372MD | TLC372MFK | TLC372MJG | TLC372MP | — | TLC372MU |
| −40°C to 125°C | 5mV | TLC372QD | — | — | TLC372QP | — | — |