SLVSJD7 February 1997 – July 2025 TLE2021 , TLE2021A , TLE2021M , TLE2022 , TLE2022A , TLE2022AM , TLE2022M , TLE2024 , TLE2024A , TLE2024B , TLE2024BM
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| PIN | TYPE | DESCRIPTION | |
|---|---|---|---|
| NAME | NO. | ||
| D (SOIC), P (PDIP) |
|||
| –IN | 2 | Input | Inverting input |
| +IN | 3 | Input | Noninverting input |
| NC | 8 | — | No connection |
| OFFSET N1 | 1 | _ | External input offset voltage adjustment |
| OFFSET N2 | 2 | _ | External input offset voltage adjustment |
| OUT | 6 | Output | Output |
| VCC– | 4 | Power | Negative (lowest) power supply |
| VCC+ | 7 | Power | Positive (highest) power supply |
| PIN | TYPE | DESCRIPTION | |
|---|---|---|---|
| NAME | NO. | ||
| D (SOIC), P (PDIP) |
|||
| –IN A | 2 | Input | Inverting input channel A |
| –IN B | 6 | Input | Inverting input channel B |
| +IN A | 3 | Input | Noninverting input channel A |
| +IN B | 5 | Input | Noninverting input channel B |
| NC | — | — | No connection |
| OUT A | 1 | Output | Output channel A |
| OUT B | 7 | Output | Output channel B |
| VCC– | 4 | Power | Negative supply |
| VCC+ | 8 | Power | Positive supply |
| PIN | TYPE | DESCRIPTION | ||
|---|---|---|---|---|
| NAME | NO. | |||
| N (PDIP), J (CDIP) | DW (SOIC) | |||
| –IN A | 2 | 2 | Input | Inverting input channel A |
| –IN B | 6 | 6 | Input | Inverting input channel B |
| –IN C | 9 | 11 | Input | Inverting input channel C |
| –IN D | 13 | 15 | Input | Inverting input channel D |
| +IN A | 3 | 3 | Input | Noninverting input channel A |
| +IN B | 5 | 5 | Input | Noninverting input channel B |
| +IN C | 10 | 12 | Input | Noninverting input channel C |
| +IN D | 12 | 14 | Input | Noninverting input channel D |
| NC | — | 8, 9 | — | No connection |
| OUT A | 1 | 1 | Output | Output channel A |
| OUT B | 7 | 7 | Output | Output channel B |
| OUT C | 8 | 10 | Output | Output channel C |
| OUT D | 14 | 16 | Output | Output channel D |
| VCC– | 11 | 13 | Power | Negative supply |
| VCC+ | 4 | 4 | Power | Positive supply |