SGLS008G March 2003 – February 2018 TLV2460A-Q1 , TLV2461A-Q1 , TLV2462-Q1 , TLV2462A-Q1 , TLV2463A-Q1 , TLV2464A-Q1
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |||
|---|---|---|---|---|---|---|---|---|
| VIO | Input offset voltage | VDD = 3 V VIC = 1.5 V VO = 1.5 V RS = 50 Ω |
TLV246x-Q1 | TA = 25°C | 100 | 2000 | μV | |
| Full range(1) | 2200 | |||||||
| TLV246xA-Q1 | TA = 25°C | 150 | 1500 | |||||
| Full range(1) | 1700 | |||||||
| αVIO | Temperature coefficient of input offset voltage | VDD = 3 V VIC = 1.5 V VO = 1.5 V RS = 50 Ω |
2 | μV/°C | ||||
| IIO | Input offset current | VDD = 3 V VIC = 1.5 V VO = 1.5 V RS = 50 Ω |
TA = 25°C | 2.8 | 7 | nA | ||
| Full range(1) | 75 | |||||||
| IIB | Input bias current | VIC = 1.5 V VO = 1.5 V RS = 50 Ω |
TA = 25°C | 4.4 | 14 | nA | ||
| Full range(1) | 75 | |||||||
| VOH | High-level output voltage | IO = –2.5 mA | TA = 25°C | 2.9 | V | |||
| Full range(1) | 2.8 | |||||||
| IO = –10 mA | TA = 25°C | 2.7 | ||||||
| Full range(1) | 2.5 | |||||||
| VOL | Low-level output voltage | VIC = 1.5 V IOL = 2.5 mA |
TA = 25°C | 0.1 | V | |||
| Full range(1) | 0.2 | |||||||
| VIC = 1.5 V IOL = 10 mA |
TA = 25°C | 0.3 | ||||||
| Full range(1) | 0.5 | |||||||
| IOS | Short circuit output current | Sourcing | TA = 25°C | 50 | mA | |||
| Full range(1) | 20 | |||||||
| Sinking | TA = 25°C | 40 | ||||||
| Full range | 20 | |||||||
| IO | Output current | Measured 1 V from rail | TA = 25°C | ±40 | mA | |||
| AVD | Large-signal differential voltage amplification | RL = 10 kΩ | TA = 25°C | 90 | 105 | dB | ||
| Full range(1) | 89 | |||||||
| ri(d) | Differential input resistance | TA = 25°C | 109 | Ω | ||||
| ci(o) | Common-mode input capacitance | f = 10 kHz | TA = 25°C | 7 | pF | |||
| zo | Closed-loop output impedance | f = 100 kHz AV = 10 |
TA = 25°C | 33 | Ω | |||
| CMRR | Common-mode rejection ratio | VICR = 0 V to 3 V RS = 50 Ω |
TA = 25°C | 66 | 80 | dB | ||
| Full range(1) | 60 | |||||||
| kSVR | Supply-voltage rejection ratio (ΔVDD± / ΔVIO) | VDD = 2.7 V to 6 V VIC = VDD / 2; no load |
TA = 25°C | 80 | 85 | dB | ||
| Full range(1) | 75 | |||||||
| VDD = 3 V to 5 V VIC = VDD / 2; no load |
TA = 25°C | 85 | 95 | |||||
| Full range(1) | 80 | |||||||
| IDD | Supply current (per channel) | VO = 1.5 V; no load | TA = 25°C | 0.5 | 0.575 | mA | ||
| Full range(1) | 0.9 | |||||||
| IDD(SHDN) | Supply current in shutdown (TLV2460-Q1, TLV2463-Q1) |
SHDN < 0.7 V, per channel in shutdown | TA = 25°C | 0.3 | μA | |||
| Full range(1) | 2.5 | |||||||