SGLS008G March 2003 – February 2018 TLV2460A-Q1 , TLV2461A-Q1 , TLV2462-Q1 , TLV2462A-Q1 , TLV2463A-Q1 , TLV2464A-Q1
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
Macromodel information provided was derived using Microsim Parts™ Release 8, the model generation software used with Microsim PSpice™. The Boyle macromodel (1) and subcircuit in Figure 54 are generated using the TLV246x-Q1 typical electrical and operating characteristics at TA = 25°C. Using this information, output simulations of the following key parameters are generated to a tolerance of 20% (in most cases):
Figure 54. Boyle Macromodel and Sub-Circuit