SLAS509G April 2006 – July 2021 TLV320AIC3106
PRODUCTION DATA
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
AVDD_DAC, DRVDD(1) | Analog supply voltage | 2.7 | 3.3 | 3.6 | V |
DVDD(1) | Digital core supply voltage | 1.65 | 1.8 | 1.95 | V |
IOVDD(1) | Digital I/O supply voltage | 1.1 | 1.8 | 3.6 | V |
VI | Analog full-scale 0-dB input voltage (DRVDD1 = 3.3 V) | 0.707 | VRMS | ||
Stereo line output load resistance | 10 | kΩ | |||
Stereo headphone output load resistance | 16 | Ω | |||
Digital output load capacitance | 10 | pF | |||
TA | Operating free-air temperature | –40 | 85 | °C |