SLVSI74A July 2025 – November 2025 TLV61290
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The TLV61290 device can be configured (via the Section 7.6.5) to select the operating mode of the device.
When the EN pin is set to logic high, ENABLE bit (CONFIG[5:6]) = 01 (default value), the device enters normal mode(that is, automatic boost/bypass mode) and enables the output voltage to remain above a pre-defined target voltage.
When the EN pin is set to logic high, ENABLE bit (CONFIG[5:6]) = 10, the device enters forced bypass mode. In this mode, the synchronous rectifier is current limited to ca. 10A (programmable via I2C) allowing an external load (for example audio amplifier) to be powered with a restricted supply. The output voltage is slightly reduced due to voltage drop across the bypass MOSFET. The device consumes only a standby current of 30µA (typ).
When the EN pin is set to logic high, and ENABLE bit (CONFIG[5:6]) = 11 forces the device in shutdown mode, but I2C block works, with a standby current of typically 16µA. In this mode, true load disconnect between the battery and load prevents current flow from VIN to VOUT, as well as reverse current flow from VOUT to VIN.
When the EN pin is set to logic low forces the device in shutdown mode (regardless of what ENABLE bit is), with a shutdown current of typically 0.8µA. In this mode, true load disconnect between the battery and load prevents current flow from VIN to VOUT, as well as reverse current flow from VOUT to VIN.
| EN pin | ENABLE bit | Operation Mode |
|---|---|---|
Low | xx | Shutdown mode. True load disconnection and no VOUT. The device shutdown current is approximately 0.8μA typ. |
| High | 11 | I2C shutdown mode. Power stage is turned off and no VOUT, but I2C is active. True load disconnection. The device standby current in this mode is approximately 16μA typ. |
| High | 10 | Forced bypass mode. VOUT follows VIN. The device standby current is approximately 30μA typ. |
| High | 00/01 (default 01) | Automatic boost/bypass mode. In boost mode, VOUT = VOUT_TAR (default 3.4V). In bypass mode, VOUT follows VIN. |