SLVSI74A July 2025 – November 2025 TLV61290
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The devices are designed to operate from an input voltage supply range between 2.0V and 5.0V. Well regulate this input supply. If the input supply is located more than a few inches from the TLV61290 converter, additional bulk capacitance is required in addition to the ceramic bypass capacitors. An electrolytic or tantalum capacitor with a value of 47μF is a typical choice.