SLVSI74A July 2025 – November 2025 TLV61290
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The devices are step up dc/dc converters with true bypass function integrated. They are typically used as pre-regulators with input voltage ranges from 2.0V to 5.0V, extend the battery run time and overcome input current and input voltage limitations of the system being powered.
While the input voltage higher than boost/bypass threshold, the high-efficient integrated bypass path connects the battery to the powered system directly.
If the input voltage becomes lower than boost/bypass threshold, the device seamlessly transitions into the boost mode operation.
Use the following design procedure to select component values for the both TLV61290 and TLV612901.