SBOS833R October   2017  – November 2021 TLV9001 , TLV9002 , TLV9004

PRODUCTION DATA  

  1. Features
  2. Applications
  3. Description
  4. Revision History
  5. Device Comparison Table
  6. Pin Configuration and Functions
  7. Specifications
    1. 7.1  Absolute Maximum Ratings
    2. 7.2  ESD Ratings
    3. 7.3  Recommended Operating Conditions
    4. 7.4  Thermal Information: TLV9001
    5. 7.5  Thermal Information: TLV9001S
    6. 7.6  Thermal Information: TLV9002
    7. 7.7  Thermal Information: TLV9002S
    8. 7.8  Thermal Information: TLV9004
    9. 7.9  Thermal Information: TLV9004S
    10. 7.10 Electrical Characteristics
    11. 7.11 Typical Characteristics
  8. Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1 Operating Voltage
      2. 8.3.2 Rail-to-Rail Input
      3. 8.3.3 Rail-to-Rail Output
      4. 8.3.4 EMI Rejection
    4. 8.4 Overload Recovery
    5. 8.5 Shutdown
    6. 8.6 Device Functional Modes
  9. Application and Implementation
    1. 9.1 Application Information
    2. 9.2 Typical Application
      1. 9.2.1 TLV900x Low-Side, Current Sensing Application
        1. 9.2.1.1 Design Requirements
        2. 9.2.1.2 Detailed Design Procedure
        3. 9.2.1.3 Application Curve
      2. 9.2.2 Single-Supply Photodiode Amplifier
        1. 9.2.2.1 Design Requirements
        2. 9.2.2.2 Detailed Design Procedure
        3. 9.2.2.3 Application Curves
  10. 10Power Supply Recommendations
    1. 10.1 Input and ESD Protection
  11. 11Layout
    1. 11.1 Layout Guidelines
    2. 11.2 Layout Example
  12. 12Device and Documentation Support
    1. 12.1 Documentation Support
      1. 12.1.1 Related Documentation
    2. 12.2 Receiving Notification of Documentation Updates
    3. 12.3 Support Resources
    4. 12.4 Trademarks
    5. 12.5 Electrostatic Discharge Caution
    6. 12.6 Glossary
  13. 13Mechanical, Packaging, and Orderable Information

Package Options

Refer to the PDF data sheet for device specific package drawings

Mechanical Data (Package|Pins)
  • D|14
  • DYY|14
  • RUC|14
  • PW|14
  • RTE|16
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Description

The TLV900x family includes single (TLV9001), dual (TLV9002), and quad-channel (TLV9004) low-voltage (1.8 V to 5.5 V) operational amplifiers (op amps) with rail-to-rail input and output swing capabilities. These op amps provide a cost-effective solution for space-constrained applications such as smoke detectors, wearable electronics, and small appliances where low-voltage operation and high capacitive-load drive are required. The capacitive-load drive of the TLV900x family is 500 pF, and the resistive open-loop output impedance makes stabilization easier with much higher capacitive loads. These op amps are designed specifically for low-voltage operation (1.8 V to 5.5 V) with performance specifications similar to the TLV600x devices.

The robust design of the TLV900x family simplifies circuit design. The op amps feature unity-gain stability, an integrated RFI and EMI rejection filter, and no-phase reversal in overdrive conditions.

The TLV900x devices include a shutdown mode (TLV9001S, TLV9002S, and TLV9004S) that allow the amplifiers to switch off into standby mode with typical current consumption less than 1 µA.

Micro-size packages, such as SOT-553 and WSON, are offered for all channel variants (single, dual, and quad), along with industry-standard packages such as SOIC, MSOP, SOT-23, and TSSOP packages.

Device Information
PART NUMBER(1) PACKAGE BODY SIZE (NOM)
TLV9001 SOT-23 (5) 1.60 mm × 2.90 mm
SC70 (5) 1.25 mm × 2.00 mm
SOT-553 (5)(2) 1.65 mm × 1.20 mm
X2SON (5) 0.80 mm × 0.80 mm
TLV9001S SOT-23 (6) 1.60 mm × 2.90 mm
SC70 (6) 1.25 mm × 2.00 mm
TLV9002 SOIC (8) 3.91 mm × 4.90 mm
WSON (8) 2.00 mm × 2.00 mm
VSSOP (8) 3.00 mm × 3.00 mm
SOT-23 (8) 1.60 mm × 2.90 mm
TSSOP (8) 3.00 mm × 4.40 mm
TLV9002S VSSOP (10) 3.00 mm × 3.00 mm
X2QFN (10) 1.50 mm × 2.00 mm
DSBGA (9) 1.00 mm × 1.00 mm
TLV9004 SOIC (14) 8.65 mm × 3.91 mm
SOT-23 (14) 4.20 mm × 2.00 mm
TSSOP (14) 4.40 mm × 5.00 mm
WQFN (16) 3.00 mm × 3.00 mm
X2QFN (14) 2.00 mm × 2.00 mm
TLV9004S WQFN (16) 3.00 mm × 3.00 mm
For all available packages, see the orderable addendum at the end of the data sheet.
Package is for preview only.
GUID-8F963DB4-283C-4CA5-8337-0F5C3285910E-low.gif Single-Pole, Low-Pass Filter