SBOS943E February 2019 – August 2021 TLV9101 , TLV9102 , TLV9104
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| OFFSET VOLTAGE | |||||||
| VOS | Input offset voltage | VCM = V– | ±0.3 | ±1.5 | mV | ||
| TA = –40°C to 125°C | ±1.75 | ||||||
| dVOS/dT | Input offset voltage drift | TA = –40°C to 125°C | ±0.6 | µV/℃ | |||
| PSRR | Input offset voltage versus power supply | VCM = V– | TA = –40°C to 125°C | ±0.1 | ±0.7 | µV/V | |
| Channel separation | f = 0 Hz | 5 | µV/V | ||||
| INPUT BIAS CURRENT | |||||||
| IB | Input bias current | ±10 | pA | ||||
| IOS | Input offset current | ±5 | pA | ||||
| NOISE | |||||||
| EN | Input voltage noise | f = 0.1 Hz to 10 Hz | 6 | µVPP | |||
| 1 | µVRMS | ||||||
| eN | Input voltage noise density | f = 1 kHz | 30 | nV/√Hz | |||
| f = 10 kHz | 28 | ||||||
| iN | Input current noise | f = 1 kHz | 2 | fA/√Hz | |||
| INPUT VOLTAGE RANGE | |||||||
| VCM | Common-mode voltage range | (V–) – 0.2 | (V+) + 0.2 | V | |||
| CMRR | Common-mode rejection ratio | VS = 16 V, (V–) – 0.1 V < VCM < (V+) – 2 V (Main input pair) | TA = –40°C to 125°C | 90 | 110 | dB | |
| VS = 4 V, (V–) – 0.1 V < VCM < (V+) – 2 V (Main input pair) | 75 | 95 | |||||
| VS = 2.7 – 16 V, (V+) – 1 V < VCM < (V+) + 0.1 V (Aux input pair) | 80 | ||||||
| (V+) – 2 V < VCM < (V+) – 1 V | See Offset Voltage (Transition Region) in the Typical Characteristics section | ||||||
| INPUT CAPACITANCE | |||||||
| ZID | Differential | 100 || 3 | MΩ || pF | ||||
| ZICM | Common-mode | 6 || 1 | TΩ || pF | ||||
| OPEN-LOOP GAIN | |||||||
| AOL | Open-loop voltage gain | VS = 16 V, VCM = V– (V–) + 0.1 V < VO < (V+) – 0.1 V |
TA = –40°C to 125°C | 115 | 135 | dB | |
| VS = 4 V, VCM = V– (V–) + 0.1 V < VO < (V+) – 0.1 V |
104 | 125 | dB | ||||
| FREQUENCY RESPONSE | |||||||
| GBW | Gain-bandwidth product | 1.1 | MHz | ||||
| SR | Slew rate | VS = 16 V, G = +1, CL = 20 pF | 4.5 | V/µs | |||
| tS | Settling time | To 0.1%, VS = 16 V, VSTEP = 10 V, G = +1, CL = 20 pF | 4 | µs | |||
| To 0.1%, VS = 16 V, VSTEP = 2 V, G = +1, CL = 20 pF | 2 | ||||||
| To 0.01%, VS = 16 V, VSTEP = 10 V, G = +1, CL = 20 pF | 5 | ||||||
| To 0.01%, VS = 16 V, VSTEP = 2 V, G = +1, CL = 20 pF | 3 | ||||||
| Phase margin | G = +1, RL = 10 kΩ, CL = 20 pF | 60 | ° | ||||
| Overload recovery time | VIN × gain > VS | 600 | ns | ||||
| THD+N | Total harmonic distortion + noise | VS = 16 V, VO = 1 VRMS, G = -1, f = 1 kHz | 0.0028% | ||||
| OUTPUT | |||||||
| Voltage output swing from rail | Positive and negative rail headroom | VS = 16 V, RL = no load | 3 | mV | |||
| VS = 16 V, RL = 10 kΩ | 45 | 60 | |||||
| VS = 16 V, RL = 2 kΩ | 200 | 300 | |||||
| VS = 2.7 V, RL = no load | 1 | ||||||
| VS = 2.7 V, RL = 10 kΩ | 5 | 20 | |||||
| VS = 2.7 V, RL = 2 kΩ | 25 | 50 | |||||
| ISC | Short-circuit current | ±80 | mA | ||||
| CLOAD | Capacitive load drive | See Small-Signal Overshoot vs Capacitive Load in the Typical Characteristics section | |||||
| ZO | Open-loop output impedance | f = 1 MHz, IO = 0 A | 600 | Ω | |||
| POWER SUPPLY | |||||||
| IQ | Quiescent current per amplifier | IO = 0 A | 115 | 150 | µA | ||
| TA = –40°C to 125°C | 160 | ||||||
| SHUTDOWN | |||||||
| IQSD | Quiescent current per amplifier | VS = 2.7 V to 16 V, all amplifiers disabled, SHDN = V+ | 20 | 30 | µA | ||
| ZSHDN | Output impedance during shutdown | VS = 2.7 V to 16 V, amplifier disabled, SHDN = V+ | 10 || 12 | GΩ || pF | |||
| VIH | Logic high threshold voltage (amplifier disabled) | For valid input high, the SHDN pin voltage should be greater than the maximum threshold but less than or equal to V+ | (V–) + 0.8 | (V–) + 1.1 | V | ||
| VIL | Logic low threshold voltage (amplifier enabled) | For valid input low, the SHDN pin voltage should be less than the minimum threshold but greater than or equal to V– | (V–) + 0.2 | (V–) + 0.8 | V | ||
| tON | Amplifier enable time (1) | G = +1, VCM = V–, VO = 0.1 × VS / 2 | 11 | µs | |||
| tOFF | Amplifier disable time (1) | VCM = V–, VO = VS / 2 | 2.5 | µs | |||
| SHDN pin input bias current (per pin) | VS = 2.7 V to 16 V, (V–) + 20 V ≥ SHDN ≥ (V–) + 0.9 V | 500 | nA | ||||
| VS = 2.7 V to 16 V, (V–) ≤ SHDN ≤ (V–) + 0.7 V | 150 | ||||||