SLYS049A March 2025 – June 2025 TMAG5133
PRODUCTION DATA
| VERSION | TYPICAL THRESHOLD |
TYPICAL HYSTERESIS |
MAGNETIC RESPONSE |
OUTPUT TYPE |
SENSOR ORIENTATION |
SAMPLING RATE |
PACKAGES AVAILABLE |
|---|---|---|---|---|---|---|---|
| TMAG5133D5D | 3mT | 0.8mT | Unipolar,active low | Push-pull | In-plane | 20Hz | X1LGA |
Table 4-2 indicates the BOP, output configuration, and sampling rate options available for the TMAG5133xxx. E.g. TMAG5133C6G is a 2.5mT BOP, Unipolar, Active High, Open Drain, 160Hz version of the device.
| BOP | Output Configuration | Sampling Rate | |||
|---|---|---|---|---|---|
| Option Number | Omnipolar or Unpiloar | Active Low or Active High | Open Drain or Push-pull | ||
| A = 1.8mT | 0 - Omni, L, OD | 0 - Omnipolar | 0 - Active Low | 0 - Open Drain | A = 1.25Hz |
| B = 2.0mT | 1 - Omni, L, P-p | 0 - Omnipolar | 0 - Active Low | 1 - Push-pull | B = 5Hz |
| C = 2.5mT | 2 - Omni, H, OD | 0 - Omnipolar | 1 - Active High | 0 - Open Drain | C = 10Hz |
| D = 3.0mT | 3 - Omni, H, P-p | 0 - Omnipolar | 1 - Active High | 1 - Push-pull | D = 20Hz |
| E = 6mT | 4 - Uni, L, OD | 1 - Unipolar | 0 - Active Low | 0 - Open Drain | E = 40Hz |
| F = 12mT | 5 - Uni, L, P-p | 1 - Unipolar | 0 - Active Low | 1 - Push-pull | F = 80Hz |
| G = 15mT | 6 - Uni, H, OD | 1 - Unipolar | 1 - Active High | 0 - Open Drain | G = 1600Hz |
| 7 - Uni, H, P-p | 1 - Unipolar | 1 - Active High | 1 - Push-pull | H = 320Hz | |
| I = 640Hz | |||||
| J = 8kHz | |||||
| K = 2.5kHz | |||||