SBOSAF4A January 2025 – June 2025 TMCS1123-Q1
PRODUCTION DATA
As a result of the inherent galvanic isolation of the device, very little consideration must be paid to powering down the device, as long as the limits in the Absolute Maximum Ratings table are not exceeded on any pins. The isolated current input and the low-voltage signal chain can be decoupled in operational behavior, as either can be energized with the other shutdown, as long as the isolation barrier capabilities are not exceeded. The low-voltage power supply can be powered down while the isolated input is still connected to an active high-voltage signal or system.