SBOSAF4A January 2025 – June 2025 TMCS1123-Q1
PRODUCTION DATA
In addition to temperature, sensor sensitivity and offset are constantly being monitored inside the TMCS1123-Q1. A sensor alert occurs in the unlikely event Hall sensor sensitivity or offset is out of range compared with factory set limits.
The active-low ALERT output signal can be used to decipher which of four diagnostic states the TMCS1123-Q1 resides. As shown in Figure 8-9, the duty cycle of the 8kHz PWM output signal indicates which, neither, or both of the thermal and sensor operating condition warnings exist.